To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Surge Protector
/
DIN Rail Mount Protectors
/
LPXT-DC-DIN
/
DC Protector Din Rail Mount W/Terminal Block 48VDC
DC Protector Din Rail Mount W/Terminal Block 48VDC
The LPXT Series Din-Rail DC surge suppressors are modular, high-speed, high-current, solid-state devices designed to protect electronic equipment and systems from transient overvoltage. The suppressor limits the magnitude of transient overvoltage that may occur on low voltage DC power lines, 4-20mA current loops or low frequency data lines. Data lines that benefit from LPXT suppression include: Ethernet,RS-485/232, Profibus, Foundation Fieldbus, DH+ or DeviceNet.
The LPXT Series surge suppressors utilize only silicon avalanche suppression diodes (SASD). The suppressor provides continuous, bipolar protection and automatically resets after a surge event with no degradation to its protection capabilities. The suppressor includes a removable module with a base that mounts on a standard 35mm DIN (EN5022) rail. The suppressor size and form factor allows for convenient replacement of existing terminal blocks. The suppressor connects in a series (pass-through) configuration, the screw terminals accept two wire pairs (28 - 12AWG), and the device is rated for up to 10A of continuous current.
Note: The LPXT surge suppressor REQUIRES that the DIN-Rail have a solid low impedance path to Earth ground for proper suppressor operation
Features
Line Voltage (12 VDC) (24 VDC) (48 VDC) (70 VDC)
Mounts to any standard 35mm DIN Rail
Ultra Compact modular design
Bidirectional protector
Silicon Avalanche Suppression Diodes (SASD)
Application
DC Control line applications
Industrial control lines
Industrial process control
SKU
LPXT-DC-DIN-48V
QTY available
48
Quantity
Price
1 - 9
$83.23
10 - 24
$79.90
25 - 99
$76.57
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$83.23
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
View All