To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Economy DIN Mount In-Line 10/100/1000 Base-T CAT6 Lightning Surge Protector

The ELPD-CAT6 protects valuable equipment from static discharge, lightning and faulty wiring. In considering the cost of replacing damaged equipment and resultant lost productivity, the cost of an inline suppressor is small. Featuring RJ45 Jacks, these adapters easily connect in-line with existing data connections.

The ELPD-CAT6 is compatible with 802.3af/at Power-over-Ethernet (PoE) devices and supports PoE mode A and B for power.

A ground lug is provided directly on the suppressor providing superior grounding. The ELPD-CAT6 features a rugged aluminum housing for maximum durability.

This protector can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For multiple protector installations, 3 position, 5 position and 10 position busbars are available to combine all the protector grounds together. Click here for more information.

Click on the Downloads tab for more information and complete specifications.


Features
  • Power-Over-Ethernet (PoE) compatible
  • Quick response, high transmission rate, low signal attenuation
  • Good discharge capacity, low voltage protection
  • Inline style connection is fast and easy to install
  • Rugged aluminum construction, DIN 3 rail mountable
Application
  • Protection for servers, routers, access points and networking equipment such as computers and printers
  • Protects 10/100/1000 Base-T Gigabit Ethernet networks
  • IP Cameras

SKU ELPD-CAT6
QTY available 627
Quantity Price
1 - 24 $74.99
25 - 49 $71.24
50 - 99 $67.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $74.99

Key Specifications

Key Specifications