Economy DIN Mount In-Line 10/100 Base-T CAT5 Lightning Surge Protector

SKU ELPD-CAT5
QTY available 193
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



The ELPD-CAT5 protects valuable equipment from static discharge, lightning and faulty wiring. In considering the cost of replacing damaged equipment and resultant lost productivity, the cost of an inline suppressor is small. Featuring RJ45 Jacks, these adapters easily connect in-line with existing data connections.

A ground lug is provided directly on the suppressor providing superior grounding. The ELPD-CAT5 features a rugged aluminum housing for maximum durability.

This protector can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For multiple protector installations, 3 position, 5 position and 10 position busbars are available to combine all the protector grounds together. Click here for more information.

For more information and complete specification, click on the data sheet link in the Downloads tab.

Note: This protector is not Power-Over-Ethernet (PoE) compatible.


Features
  • DIN 3 rail mountable
  • Quick response, high transmission rate, low signal attenuation
  • Rugged aluminum construction
  • Good discharge capacity, low voltage protection
  • Inline style connection is fast and easy to install, features RJ45 connectors

Application
  • Protects 10/100 Base-T Ethernet networks
  • Protection for servers, routers, access points and networking equipment such as computers and printers