F-Female to F-Female 0-3 GHz 90V Lightning Protector

SKU AL-FFFF-9
QTY available 327
Quantity Price
1 - 24 $47.79
25 - 49 $43.01
50 - 99 $38.23
100 + Call Us
Price $47.79

All Prices are in US Dollars and do not include duties



Lightning Protector Model AL-FFFF is a high quality 75 Ohm gas discharge tube suppressor featuring wide-band operation up to 3 GHz. This unit features a F-Female to F-Female connector.

Due to its low cost and superior RF performance, this unit is ideal for protecting Cable Television Receivers, Cable Modems, CCTV Cameras, DSS Receivers, VSAT equipment, DBS installations and more. Since this protector will pass DC, it is suitable for applications where DC is carried through the coax cable, such as remote amplifiers and LNB's and down-converters.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability, and fast response time make it suitable for a wide range of applications. A ground lug and terminal are supplied directly on the lightning protector housing, which provides superior grounding.


Features
  • Multi-Strike Capability
  • Bi-Directional Protection
  • Easily Replaced Gas Tube Element
  • Protector will pass DC
  • Reliable Performance from DC ~ 3 GHz

Application
  • Cable Television Receivers
  • CCTV Cameras
  • Cable Modems
  • DBS installation & WLAN applications at 2.4 GHz and 900 MHz
  • DSS Receivers & VSAT equipment


Documents and Resources

Key Specifications

Key Specifications

Impedance
75 Ohm
Connector In Series
F
Connector In Gender
Female
Connector Out Series
F
Connector Out Gender
Female
Minimum Frequency
DC
Maximum Frequency
3 GHz