To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor 10/100/1000 Base-T CAT6 Gas Tube Lightning Protector - RJ45 Jacks

The HGLN-CAT6JT lightning and surge protector provides superior lightning and surge protection with improved frequency response for indoor 10/100/1000 Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. This design provides protection for both common and differential mode surges. The HGLN-CAT6JT utilizes gas discharge tubes on each pair for superior power handling capability.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports both PoE mode A and B for power.

For additional information and complete specifications, click on the Data Sheet link below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • Reliable differential gas tube protection
  • 802.3af/at Power-Over-Ethernet (PoE) compatible
  • CAT5, CAT5e and CAT6 compatibility
  • Industrial grade cast aluminum construction
  • Shielded RJ-45 jacks
Application
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • CCTV IP Cameras with PoE
  • Wireless Access Points & Bridges
  • Wireless Client Adapters

SKU HGLN-CAT6JT
QTY available 125
Quantity Price
1 - 24 $88.28
25 - 49 $83.87
50 - 99 $79.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $88.28

Key Specifications

Key Specifications