Indoor 10/100/1000 Base-T Shielded CAT6 Lightning Protector - RJ45 Jacks

SKU HGLN-CAT6
QTY available 78
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



Hyperlink's HGLN-CAT6 Lightning Protector with improved frequency response is compatible with 10, 100 and 1000 Base -T and Gigabit Ethernet networks. This unit individually protects the 8 wires in standard "CAT5/CAT6" cable. High-speed devices clamp any voltage, positive or negative on the wires. The design uses transmission line layout techniques to maintain a balanced 100 ohm impedance in the signal path of the four pairs for minimal insertion loss and superior high frequency response.

EMI Noise Suppression

The HGLN-CAT6 features shielded RJ45 jacks. This along with the HGLN-CAT6's metal housing helps reduce the effects of EMI interference. Additional features include a ground lug and terminal is provided directly on the lightning protector housing providing superior grounding. For maximum protection from lightning on long cable runs, two HGLN-CAT6 can be used, one at each end of the cable.

The cast aluminum housing includes integral mounting feet for ease of installation.

NOTE: This product is NOT PoE compatible.

For applications requiring higher power rating and 802.3af PoE compatiblity, see HGLN-CAT6J

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • CAT6, CAT5e and CAT5 compatible
  • Shielded RJ-45 jacks and metal housing for EMI noise suppression
  • 10/100/1000 Base-T Gigabit Ethernet protection
  • Industrial grade cast aluminum construction, integral mounting feet
  • NOTE: This product is NOT PoE compatible

Application
  • 10/100/1000 Base-T Gigabit Ethernet networks
  • CAT6, CAT5e and CAT5 applications
  • Wireless Access Points & Bridges