To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor 2-Line Hi-Power Telephone/DSL/T1 Lightning Surge Protector - RJ11 Jacks

The CMSP-DT-2 is a high performance 3-stage lightning protector that provides superior protection for up to two DSL, Telephone and T1 lines from transients and surges.

Failsafe Feature

The CMSP-DT-2 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The individual protector modules are field replaceable.

The CMSP-DT-2 features four RJ11 jacks for ease of installation. The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit.

This protector is also available in a 4-port version, L-com part number CMSP-DT-4.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 3-Stage surge protection
  • Field replaceable modules
  • Superior to diode or TVS only based designs
  • Protects 2 telephone/DSL lines
  • RJ11 Jacks with provision for shielded cables
Application
  • DSL/Telephone lines
  • T1/E1/J1 Telco lines

SKU CMSP-DT-2
QTY available 51
Quantity Price
1 - 9 $163.99
10 - 24 $150.87
25 - 99 $137.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $163.99

Key Specifications

Key Specifications