Indoor 2-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks

SKU CMSP-CAT6T-2
QTY available 663
Quantity Price
1 - 9 $199.99
10 - 24 $183.99
25 - 99 $167.99
100 + Call Us
Price $199.99

All Prices are in US Dollars and do not include duties



The CMSP-CAT6T-2 lightning and surge protector provides superior lightning and surge protection for up to two lines with improved frequency response for indoor 10/100/1000 Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. This design provides protection for both common and differential mode surges. The CMSP-CAT6T-2 utilizes gas discharge tubes on each pair for superior power handling capability.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports both PoE mode A and B for power.

The CMSP-CAT6T-2 features four shielded RJ-45 jacks for ease of installation. The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit.

This protector is also available in a 4-port version, L-com part number CMSP-CAT6T-4.

For additional information and complete specifications, click the Data Sheet link in the Downloads tab.


Features
  • CAT5, CAT5e and CAT6 compatibility
  • Field replaceable modules
  • PoE compatible
  • Protects up to 2 Ethernet lines
  • Reliable differential gas tube protection

Application
  • Wireless Access Points & Bridges
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • CCTV IP Cameras with PoE
  • Wireless Client Adapters