Indoor 2-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45

SKU CMSP-CAT6-2
QTY available 701
Quantity Price
1 - 9 $173.99
10 - 24 $160.07
25 - 99 $146.15
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



The CMSP-CAT6-2 Surge Protector provides surge protection for up to two Ethernet lines using 10/100/1000 data rates. The use of ultra-low capacitance diodes ensures superior high frequency response and improved return loss for the four data pairs on each line under surge protection. The unit is 802.3af Power over Ethernet, Power-over-Ethernet (PoE) compatible for normal or reverse polarity systems.

The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit. The individual protector modules are field replaceable.

This protector is also available in a 4-port version, L-com part number CMSP-CAT6-4.

For additional information and complete specifications, click the Data Sheet link in the Downloads tab.


Features
  • Supports shielded CAT6 cable
  • 802.3af compatible
  • Field replaceable modules
  • Protects 2 Ethernet lines

Application
  • Network appliances and switches
  • Wireless access points and bridges
  • 10/100/1000 Base-T Ethernet equipment
  • CCTV IP cameras