Indoor 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45

Item # CMSP-CAT6-4
Availability
341
Price Table
Quantity Price
1 - 9 $161.99
10 - 24 $149.03
25 - 99 $136.07
100 + Call Us
Add to Cart

Description

The CMSP-CAT6-4 Surge Protector provides surge protection for up to four Ethernet lines using 10/100/1000 data rates. The use of ultra-low capacitance diodes ensures superior high frequency response and improved return loss for the four data pairs on each line under surge protection. The unit is 802.3af Power over Ethernet, Power-over-Ethernet (PoE) compatible for normal or reverse polarity systems.

The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit. The individual protector modules are field replaceable.

This protector is also available in a 2-port version, L-com part number CMSP-CAT6-2.

For additional information and complete specifications, click the Data Sheet link in the Downloads tab.


Features
  • 802.3af PoE compatible
  • Field replaceable modules
  • Protects 4 Ethernet lines
  • Supports shielded Ethernet cable
Application
  • 10/100/1000 Base-T Ethernet Equipment
  • CCTV IP Cameras
  • Wireless Access Points & Bridges
  • Network Appliances and Switches


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov