To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor DIN Mount 1-Channel 4-20 mA Current Loop Protector - 15V

The HGLND-CL1-15 is a high performance 3-stage DIN mountable indoor protector that provides superior protection of differential or common mode lines from transients and surges. These units will protect a single 4-20 mA circuit.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

The HGLND-CL1-15 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on the Data Sheet link below.


Features
  • Also available in 12V and 24V models
  • Superior to diode or TVS only based designs
  • Three-Stage protection
  • Die cast aluminum construction with screw terminal blocks
  • DIN 3 rail mountable
Application
  • 4 to 20 mA sensors and controllers
  • HART Street light controllers
  • Industrial process control
  • Toll booths, drawbridges, railroad crossing gates and signals
  • Pulse Input Circuits

SKU HGLND-CL1-15
QTY available 100
Quantity Price
1 - 24 $82.99
25 - 49 $79.67
50 - 99 $77.18
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $82.99

Key Specifications

Key Specifications