To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor DIN Mount 10/100/1000 Base-T Shielded CAT6 Hi-Power Lightning Protector - RJ45 Jacks

The HGLND-CAT6-HP DIN mountable Lightning Protector provides superior lightning and surge protection for indoor 10/100/1000 Base-T Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

The HGLND-CAT6-HP has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100/1000 Base-T Ethernet lines. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The HGLND-CAT6-HP isolates the cable shield from the metal enclosure and the safety ground. This minimizes the chance of a ground loop being introduced.

The HGLND-CAT6-HP features shielded RJ45 jacks with isolation from the metal housing and safety ground. This minimizes the chance for ground loops when using shielded cable. The unit's metal housing helps shield the effects of EMI interference and reduce signal radiation. A ground lug and terminal is provided directly on the lightning protector housing, providing superior grounding. A second ground and terminal is provided for strapping multiple units together.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on the Data Sheet link below.


Features
  • Three stage protection & failsafe architecture
  • CAT5, CAT5e and CAT5 compatibility
  • DIN 3 rail mountable
  • GR-1089 Intra-Building rated
  • Supports PoE mode B for power
Application
  • Intra-building cable runs
  • VoIP telephone
  • Wireless access points, servers and routers
  • 10/100/1000 Base-T Ethernet equipment
  • IP, network or web cameras

SKU HGLND-CAT6-HP
QTY available 342
Quantity Price
1 - 9 $133.99
10 - 24 $128.63
25 - 99 $123.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $133.99

Key Specifications

Key Specifications