To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor DIN Mount 10/100/1000 Base-T Shielded CAT6 PoE Compatible Lightning Protector - RJ45

The HGLND-CAT6J shielded DIN mountable indoor lightning protector provides superior lightning and surge protection with improved frequency response for indoor 10/100/1000 Ethernet networks. The use of ultra-low capacitance semiconductor protection arrays provides superior high frequency response and improved return loss for the four data pairs. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

The HGLND-CAT6J is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports PoE mode A and B for power as well as supporting normal and reverse polarity PoE used in some Cisco Access Points. The HGLND-CAT6J is compatible with wireless Access Points, Bridges, Client Adapters and Network Appliances with or without Power-over-Ethernet (PoE) functionality.

The HGLND-CAT6J features shielded RJ45 jacks. This along with the metal housing helps reduce the effects of EMI interference. Additional features include a ground lug and terminal is provided directly on the lightning protector housing providing superior grounding. For maximum protection from lightning on long cable runs, two HGLND-CAT6J protectors can be used, one at each end of the cable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on the Downloads tab.


Features
  • CAT5, CAT5e and CAT6 compatibility
  • DIN 3 rail mountable
  • Industrial grade cast aluminum construction with shielded RJ-45 jacks
  • 802.3af/at Power-Over-Ethernet (PoE) compatible
Application
  • Gigabit network appliances
  • IP cameras with PoE
  • Wireless access points, bridges and client adapters
  • 10/100/1000 Base-T networks
  • Wired PoE switches

SKU HGLND-CAT6J
QTY available 655
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $82.99

Key Specifications

Key Specifications