To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Indoor DIN Mount High Power 10/100 Base-T Shielded CAT5 Lightning Surge Protector

Item # HGLND-CAT5-HP
Availability
434
Price Table
Quantity Price
1 - 9 $129.99
10 - 24 $124.79
25 - 99 $119.59
100 + Call Us
Add to Cart

Description

The HGLND-CAT5-HP DIN mountable 3-stage lightning protector provides superior lightning and surge protection for indoor and outdoor 10/100 Base-T Ethernet networks. Also compatible with Power-over-Ethernet (PoE) devices, this unit provides protection to both Ethernet data pairs as well as the PoE DC power feed. This protector is compatible with any variation of PoE including 802.3af and proprietary systems from Airspan, Alvarion and Tranzeo. Also it will work with systems without PoE.

In the data path, the first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a high speed, low capacitance diode clamp array. In the power path, the first stage is comprised of a differential gas discharge tube. Stage two is a pair of filter inductors and the final stage is a pair of bi-directional clamping diodes.

The HGLND-CAT5-HP features shielded RJ45 jacks. This along with the metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the lightning protector housing, providing superior grounding. A second ground and terminal is provided for strapping multiple units together.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on the Data Sheet link below.


Features
  • DIN 3 rail mountable
  • Supports PoE mode B for power
  • Three stage protection & failsafe architecture
  • 10/100 Base-T CAT5 protection
  • Industrial grade cast aluminum construction with shielded RJ-45 jacks
Application
  • 10/100 Base-T networks
  • IP, network or web cameras
  • VoIP telephone
  • Wireless access points, servers and routers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov