Indoor DIN Mount Med Power 10/100 Base-T Shielded CAT5 Lightning Surge Protector

SKU HGLND-CAT5J
QTY available 93
Quantity Price
1 - 24 $119.99
25 - 49 $113.99
50 - 99 $107.99
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



The HGLND-CAT5J is a compact indoor DIN rail mountable lightning surge arrestor which provides protection for CAT5 data applications. The unit is fully compatible with industry-standard Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE DC power feed. The unit supports both modes A and B of the 802.3af standard for of supplying DC power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8.

The HGLND-CAT5J features shielded RJ45 jacks. This along with the metal housing helps reduce the effects of EMI interference. Additional features include a ground lug and terminal is provided directly on the lightning protector housing providing superior grounding. The unit also supports the use of shielded CAT5 cable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on the Data Sheet link below.


Features
  • 10/100 Base-T CAT5 protection
  • 802.3af Modes A and B Power-Over-Ethernet compatible
  • DIN 3 rail mountable
  • Industrial grade cast aluminum construction with shielded RJ-45 jacks
  • Protects 4 data pairs

Application
  • 10/100 Base-T networks
  • IP, network or web cameras
  • VoIP telephone
  • Wireless access points, servers and routers