Industrial Grade 10/100/1000 Base-T CAT6 Hi-Power Lightning Protector - RJ45 Jacks

Item # ALW-CAT6HPJ
Availability
205
Price Table
Quantity Price
1 - 9 $137.99
10 - 24 $126.95
25 - 99 $115.91
100 + Call Us
Add to Cart

Description

The HyperLink ALW-CAT6HPJ Lightning Protector provides superior lightning and surge protection for indoor 10/100/1000 Base-T Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The AL-CAT6HPJW isolates the cable shield from the safety ground. This minimizes the chance of a ground loop being introduced.

This protector features an industrial grade die cast aluminum enclosure with gasketed cover and concealed mounting holes. It includes an aluminum mounting kit and hardware. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground. The PG16 cable glands are large enough to pass a un-boot RJ45 connector through so pre-terminated cables can be used.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specifications, see data sheet below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • Power-Over-Ethernet (PoE) compatible
  • Cable shield isolated from safety ground
  • CAT6, CAT5e and CAT5 compatibility
  • GR-1089 Intra-Building rated
  • Industrial grade weatherproof die cast aluminum enclosure with mounting brackets
Application
  • Intra-building Cable Runs
  • 10/100/1000 Base-T Ethernet Equipment
  • IP Cameras
  • Wireless Access Points & Bridges
  • Wireless Client Adapters


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov