Industrial Grade Hi-Power 10/100 Base-T CAT5 Lightning Protector - Shielded RJ45 Jacks

Item # ALW-CAT5HPJ
Availability
551
Price Table
Quantity Price
1 - 9 $139.99
10 - 24 $128.79
25 - 99 $117.59
100 + Call Us
Add to Cart

Description

This 3-stage Lightning Protector provides superior lightning and surge protection for indoor and outdoor 10/100 Base-T Ethernet networks. Also compatible with Power-over-Ethernet (PoE) devices, this unit provides protection to both Ethernet data pairs as well as the PoE DC power feed.

The Advantage of the ALW-CAT5HPJ three stage surge protector design is the added level of protection due to its large power rating and safety due to its failsafe architecture. In the event of a catastrophic surge event, the series resistors will fuse and the shunt diodes will short. This will safely disconnect the line from the datacom equipment.

This protector features an industrial grade die cast aluminum enclosure with gasketed cover and concealed mounting holes. It includes an aluminum mounting kit and hardware. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground. The PG16 cable glands are large enough to pass a un-boot RJ45 connector through so pre-terminated cables can be used.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specifications, click on the data sheet below.

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.


Features
  • Industrial grade weatherproof die cast aluminum enclosure with mounting brackets
  • Reverse polarity PoE compatible
  • Shielded RJ45
  • 10/100 Base-T CAT5 protection
  • Three-Stage Protection, Failsafe Architecture
Application
  • IP, Network, or Web Camera
  • Wireless Access Points & Bridges
  • Wireless Client Adapters
  • 10/100 Base-T Networks
  • VoIP Telephone


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov