MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
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
MILITARY AEROSPACE
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
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
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
Military Aerospace
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
Surge Protector
/
Coaxial Protectors
/
LP Coaxial Quarter Wave
/
Low PIM N-Female to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Female to N-Female Bulkhead 1/4 Wave Protector
SKU
ALQP-NFNFB
QTY available
109
Quantity
Price
1 - 9
$149.99
10 - 24
$143.99
25 - 99
$137.99
100 +
Call Us
Price
$149.99
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
The ALQP-NFNFB is a broadband quarter wave DC-Block suppressor designed for 800-2250 MHz applications. This unit is designed to pass the desired frequency while suppressing lightning surges. This protector functions like a signal filter, operating within 800-2250 MHz. Lightning strike electrical surges which operate at low frequencies (outside the ALQP-NFNFB operating range) are diverted through the protector's ground. This protector's unique design provides equal protection no matter which way it is installed, typically not found on DC block type protectors.
The ALQP-NFNFB's non-gas tube design, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug is provided directly on the lightning protector's housing, which allow for superior grounding.
The ALQP-NFNFB features a Type-N Female Bulkhead connector with a rubber o-ring seal for mounting through an enclosure wall or panel.
Low PIM Performance
All the ALQP series protectors are ideal for use with Distributed Antenna Systems (DAS) due their excellent Low PIM performance of -150dBc.
For additional information and complete specifications, see the 2D Drawing in Downloads section.
Features
Bi-directional, DC block design
Competitively priced
No gas tube to replace
800-2250 MHz
Low PIM performance, -150 dBc
Application
Protection of Distributed antenna systems (DAS)
IEEE 802.11b and 802.11g Wireless LAN applications
IEEE 802.16 and 802.20
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Female
Connector Out Series
N
Connector Out Gender
Female
Minimum Frequency
800 MHz
Maximum Frequency
2.25 GHz