Outdoor 10/100/1000 Base-T CAT6 Gas Tube Lightning Protector - RJ45 Jacks

SKU AL-CAT6JTW
QTY available 1242
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



The AL-CAT6JTW lightning and surge protector provides superior lightning and surge protection with improved frequency response for outdoor 10/100/1000 Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. This design provides protection for both common and differential mode surges. The AL-CAT6JTW utilizes gas discharge tubes on each pair for superior power handling capability.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports both PoE mode A and B for power.

For additional information and complete specifications, click on the Data Sheet link below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • CAT5, CAT5e and CAT6 compatibility
  • Impact and weather resistant enclosure with locking hinged cover
  • PoE compatible
  • Shielded RJ45 jacks
  • Reliable differential gas tube protection

Application
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • IP Cameras with PoE
  • Wireless Access Points & Bridges
  • Wireless Client Adapters