To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Outdoor 10/100/1000 Base-T CAT6 Hi-Power Lightning Protector - RJ45 Jacks

The HyperLink AL-CAT6HPJW Lightning Protector provides superior lightning and surge protection for indoor 10/100/1000 Base-T Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges. The AL-CAT6HPJW has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100/1000 Base-T Ethernet lines. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The AL-CAT6HPJW isolates the cable shield from the safety ground. This minimizes the chance of a ground loop being introduced.

For maximum protection from lightning on long cable runs, two AL-CAT6HPJW's can be used - one at each end of the cable.

The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and are removable.

This protector is also available in the following versions: For indoor use with RJ45 Jacks, HGLN-CAT6-HP

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • Impact and weather resistant enclosure with locking hinged cover
  • Power-Over-Ethernet (PoE) compatible
  • Cable shield isolated from safety ground
  • CAT6, CAT5e and CAT5 compatibility
  • GR-1089 Intra-Building rated
Application
  • Intra-building Cable Runs
  • 10/100/1000 Base-T Ethernet Equipment
  • IP Cameras
  • Wireless Access Points & Bridges
  • Wireless Client Adapters

SKU AL-CAT6HPJW
QTY available 118
Quantity Price
1 - 24 $99.99
25 - 49 $94.99
50 - 99 $89.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $99.99

Key Specifications

Key Specifications