To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Outdoor 10/100/1000 Base-T CAT6 PoE Compatible Lightning Protector - RJ45 Jacks

Item # AL-CAT6JW
Availability
3,731
Price Table
Quantity Price
1 - 24 $66.99
25 - 49 $63.64
50 - 99 $60.29
100 + Call Us
Add to Cart

Description

The AL-CAT6JW lightning and surge protector provides superior lightning and surge protection with improved frequency response for indoor 10/100/1000 Ethernet networks. The use of ultra-low capacitance semiconductors provides superior high frequency response and improved return loss for the four data pairs. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Zener diode based designs. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The unit supports normal and reverse polarity PoE used in some Cisco Access Points. The AL-CAT6JW is compatible with wireless Access Points, Bridges, Client Adapters and Network Appliances with or without Power-over-Ethernet (PoE) functionality.

The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and are removable.

This protector is also available in a shielded version for indoor applications, see HGLN-CAT6J

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.


Features
  • CAT5, CAT5e and CAT6 compatibility
  • Impact and weather resistant enclosure with locking hinged cover
  • Power-Over-Ethernet (PoE) compatible
  • Shielded RJ45 jacks
Application
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • IP Cameras with PoE
  • Wireless Access Points & Bridges
  • Wireless Client Adapters


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories