Single Stage Surge Protector for 24V DC Control Lines

Item # AL-D8-24DCW
Availability
39
Price Table
Quantity Price
1 - 9 $143.99
10 - 24 $141.11
25 - 99 $138.23
100 + Call Us
Add to Cart

Description

The AL-D8-24DCW lightning surge protectors provides superior protection of DC control lines from transients and surges. These units will protect 8 individual single ended DC control lines. The design incorporates uni-polar Transient Voltage Suppression (TVS) Diodes rated at 1500 Watts (2000 Watt TVS Diodes are available on special orders). The unit limits the positive voltage swing on the line to the TVS Diode voltage rating. These units are designed to be connected to the lines to be protected and ground. Grounding lugs provide tie points for earth ground.

These units feature a weather resistant housing featuring a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This protector is also available in 5V, 12V and 48V versions.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Also available in 5V, 12V and 48V DC models
  • Impact and weather resistant enclosure with locking hinged cover
  • Removable screw terminal strips
  • Transient Voltage Suppression (TVS) Diode Protection
Application
  • DC Control line applications
  • Industrial control lines


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov