Tripp-Lite Premium RJ45 Network Surge Suppressor

SKU TL-DNET1
QTY available 25
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



Protect valuable equipment from static discharge, lightning and faulty wiring with Tripp-Lite's network surge suppressor. In considering the cost of replacing damaged equipment and resultant lost productivity, the cost of an inline suppressor is small. Featuring RJ45 jacks, these adapters easily connect inline with existing data connections. Larger volume quotations are available; Contact us today!


Features
  • Tripp-Lite data and telephone surge suppressors – RJ11 and RJ45 connections
  • Protect valuable equipment from static discharge and faulty wiring
  • Inline style connection is fast and easy to install
  • Available for either RJ11 telephone or RJ45 Ethernet data line protection
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Surge suppression
  • Voice/Data
  • LAN
  • Network