Weatherproof 10/100/1000 Base-T CAT6 PoE Compatible Lightning Protector - Screw Term.

SKU AL-CAT6W
QTY available 279
Quantity Price
1 - 24 $123.99
25 - 49 $119.03
50 - 99 $115.31
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The AL-CAT6W Lightning Protector provides superior lightning and surge protection with improved frequency response for both indoor and outdoor 10/100/1000 Gigabit Ethernet networks. The unit meets or exceeds CAT6 performance for the four data pairs. The design uses high frequency transmission line layout techniques to maintain an optimum 100 ohms balanced impedance in the signal path. These techniques and the use of Ultra-Low Capacitance Protection Arrays provide superior high frequency response and improved return loss for the data pairs. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. Integral to the design is protection for the two Ethernet data pairs and the PoE DC power feed. This unit supports normal and reverse polarity PoE.

This CAT6 Lightning Protector is compatible with Wireless Access Points, Access Servers and Outdoor Routers, with or without Power-over-Ethernet (PoE) functionality. When using Motorola/Orthogon equipment, the AL-CAT6W is an ideal alternative to Transtector protectors.

This unit features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable Terminal Strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground. For maximum protection from lightning on long cable runs, two units can be used, one at each end of the cable.

Cisco Compatible Lightning Protector

This lightning surge protector is compatible with Cisco legacy network appliance products like Access Points, DC Injectors and other equipment supporting reverse polarity PoE pinouts.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.


Features
  • 10/100/1000 Base-T Gigabit Ethernet protection
  • Cisco Reverse Polarity PoE and Motorola/Orthogon compatible
  • CAT6, CAT5e and CAT5 compatible
  • Gasketed cover, concealed mounting holes & ground clamp provided on outside of enclosure
  • Power-Over-Ethernet (PoE) compatible

Application
  • Cisco Reverse Polarity PoE compatible
  • Motorola/Orthogon compatible