To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Weatherproof 3-Line Telephone/DSL Lightning Surge Protector - Screw Terminals

The AL-D3W-DT is a high power 3-stage lightning and surge protector that provides superior protection of differential / balanced digital or analog lines from transients and surges. The units will protect up to three pairs of differential data or analog signal/control lines. Provisions for use with shielded cable are provided.

The AL-D3W-DT is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

This protector features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable screw terminal strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

See data sheet below for complete specifications.


Features
  • Ground clamp provided on outside of enclosure
  • Protection for up to three pairs of lines plus provisions for shielded cables
  • High power 3-stage surge protection, superior to diode or TVS only based designs
  • NEMA rated enclosure with gasketed cover and concealed mounting holes
  • Removable screw terminals
Application
  • DSL Lines
  • Telephone Lines

SKU AL-D3W-DT
QTY available 92
Quantity Price
1 - 9 $147.99
10 - 24 $142.07
25 - 99 $136.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $147.99

Key Specifications

Key Specifications