To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

DC Power Supply Model AX502 (Dual Outputs 0 to 2.5A; 0 to 30V DC)

Item # AEMC-AX502
Availability
4
Price Table
Quantity Price
1 - 4 $1,320.00
5 - 9 $1,293.60
10 - 24 $1,267.20
25 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Model AX502 offers dual 30V outputs. It provides the ability to display both voltage and current for each output. The Model AX502 offers a unique master/slave tracking arrangement whereby the ratio between the master and slave can be setup on the fly as needed during the test. Adjusting the master voltage causes the slave to track. Adjusting the slave voltage causes the ratio from master to slave to change accordingly. It offers a Coarse and Fine voltage adjustment as well as a current limiting adjustment. It is built to provide many years of reliable, precise, easy-to-use operation and will be a welcome addition to any lab, test bench or production line.

Features
  • Compact design for bench tops; Designed to EN 61010-1 safety standards
  • Single and dual 0 to 30VDC / 0 to 2.5A outputs; Active protection against overloads, short circuits and overheating
  • Unique variable tracking mode for Master/Slave operation: Slave or Master track proportionally to the original setting
  • Series and Parallel operation permit 0 to 60V or 0 to 5A output; Low noise (<1mV Ripple) and stable linear technology for clean output
  • Simultaneous display of Voltage and Current; Highly visible Green (V) and Red (A) LED displays
Application
  • Engineering design labs
  • Repair and calibration labs
  • Educational labs
  • Production testing
  • Quality assurance testing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov