Description
The FOM220 is a general-purpose power meter suitable for both premise and outside plant applications. The FOM220 is used for measurement of optical loss/attenuations and optical power in fiber optic networks. The FOM220 Fiber Optic Power meter offers on board memory for data storage in the field and PC compatible software for easy documentation of database reports. When paired with an OS400 series source the FOM220 is ideal for Singlemode or multimode applications. Order online today!
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov Similar Products |