To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Source for 1310/1550nm Fiber Optic Cables

The FOS430 Laser source is designed for testing Singlemode fiber cabling in premise or outside plant environments where long wavelengths are used. The single output allows the user to test at both 1310nm and 1550nm without disconnecting and reconnecting the cable. When used with an Advanced Fiber Solutions FOM120 or FOM220 the FOS430 is ideal for testing insertion loss for single-mode fiber optic cables and connectors. Lightweight, ergonomic design is great for field use. Order online today!

Features
  • Dual functionality for testing the two most common Single mode fiber wavelengths
  • Flexible design tests at both 1310nm and 1550nm without disconnecting and reconnecting the cable saving time
  • Powered by 2AA Batteries or an AC power converter
  • Small form factor design is great for mobile applications
  • Used to test Single mode fiber optic cabling
Application
  • Cable maintenance and inspection
  • Field testing
  • Network installations

SKU FOS430
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications