To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Source for 850/1300nm Fiber Optic Cables

The FOS420 light source can be used with premise and campus cabling networks that utilize multimode fiber, or Singlemode fiber under 5km. The ST connector outputs can be adapted to any cable plant with hybrid adapters or hybrid cables. The FOS420 becomes a powerful low cost troubleshooting and maintenance tool when used with an Advanced Fiber Solutions FOM120 or FOM220 power meter. Lightweight ,ergonomic design is great for field use. Order online today!

Features
  • Flexible design for testing the two most common Multimode fiber wavelengths
  • Powered by 2AA Batteries or an AC power converter
  • Used to test Multimode and Single mode fiber optic cabling
  • Small form factor design is great for mobile applications
  • Supports long distance testing up to 5km!
Application
  • Cable maintenance and inspection
  • Field testing
  • Network installations

SKU FOS420
QTY available 3
Quantity Price
1 - 4 $880.00
5 - 9 $862.40
10 - 24 $844.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $880.00

Key Specifications

Key Specifications