Description
The Advanced Fiber Solutions POF test kit is the perfect, portable solution for testing both plastic and glass optical fiber cables. The FTK51POF includes the OM110 power meter, which is designed for POF (plastic optical fiber) and short wavelength applications (visible and near infrared). The OM110 optimizes a Silicon detector suitable for large core fibers. It is the ideal tool for working with shorter wavelengths used with glass, plastic or multimode fibers. Additionally, the FTK51POF features the OS417-MD source which houses a 665nm LED and a 2.5mm adapter, which makes it adaptable to many connector styles including ST, FC and SC. Order this versatile test kit online today!
Features
Application
![]() Similar Products |