To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PTNX2 Advanced Coax Pocket Toner

The Gale PTNX2 is for the technician that works primarily with coaxial cable that wants a powerful but super-compact tool to fit in his or her pocket. In addition to testing for continuity and short circuits PTNX2 is packed with advanced features like indication of AC or DC voltage, 50-75 ohm terminators and auto shut-off to conserve battery life. The Gale PT-NX2 instantly displays all test results on an easy to read 8-segment LED display as well as giving audible feedback at both ends of the test cable. Like all Pocket Toner NX test tools, the PT:NX2 is now 100% low voltage protected so connecting it to live low voltage systems will not damage the tool.

Features
  • Ideal tool for identifying and basic testing of singular coax cables
  • Large bi-color LED light for clear, easy-to-read results
  • Low voltage protection for main units, toner units, and ID caps (>6v, up to 48v)
  • Easy-to-use
Application
  • Coax cable installation
  • Coax cable testing

SKU PTNX2
QTY available 10
Quantity Price
1 + $53.76

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $53.76

Key Specifications

Key Specifications