The Pyle PCT40 gives you a simple and easy way to make sure your audio cables are working properly. The unit supports nearly all cable types used in the sound recording industry, providing you with an all-in-one solution to help identify cable continuity issues in your audio set-up. Supports 12 interface types that include USB Type A, TRS Jacks (which can also be used for testing TS), 3 and 5 Pin XLR, Speakon, RCA, RJ45 and more. The Tester features a simple intuitive design, whereby you plug in both ends of the cable you are testing and you turn the selector knob to the different numbered setting to check each conductor individually (tester checks up to 8 conductors). Each numbered setting features two LEDs, one checks the continuity of the conductor the other verifies the ground. Power supplied by 9V battery (not included).
Features
- Tests Banana Plug connectors.
- Tests 1/4" TS or TRS and RCA Phono audio connectors.
- Tests 3,5,7 and 8 pin DIN connectors.
- Tests 3/5 pin XLR and 4/8 pin Speakon audio connectors.
- Tests USB type A and RJ45 data connectors.
Application
- Audio cable tests.
- Data cable wiring checks.
- Test environments.