To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

V.35 Universal Modify and Test Set

The Universal Modify And Test Set (UMATS) is the ultimate tool for the data communication specialist or engineer's tool bag. The UMATS can be battery or line powered and supports most current WAN communication interface standards. More than just a breakout box, a bank of level shifters allows converting between any pair of interfaces: V.35 can be converted toRS232, RS422 to RS232, or RS530 to V.35, etc. Each level shifter is also connected to a tri-state LED to allow convenient monitoring of signals levels. Order online today!

Features
  • Used to test and troubleshoot cable assemblies
  • Tri-State LEDs provide at a glance monitoring of four balanced and four unbalanced signals
  • Lightweight hand held design is great for portable applications
  • Comprehensive interface design allows for testing of today's most popular WAN interfaces
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Go-no-go cable testing
  • Cable maintenance and inspection
  • Field testing

SKU UMATS
QTY available Call us
Quantity Price
1 + $575.00

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $575.00

Key Specifications

Key Specifications