Low Loss TNC Male to N Female Bulkhead Cable Assembly with Heavy Duty Heat Shrink Boot using LL142 Coax, 3 FT

SKU LCCA30030-FT3
QTY available 4
Quantity Price
1 - 9 $225.99
10 - 24 $216.95
25 - 99 $207.91
100 + Call Us
Price $225.99

All Prices are in US Dollars and do not include duties



L-com low loss TNC male to N female bulkhead cable assembly with heavy duty heat shrink boot using LL142 coax, 3 FT is available for same day shipping from our facility. This high quality TNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30030-FT3 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with TNC connection on one end and N bulkhead connection on the other. This low loss TNC to N cable from L-com has a male to female gender combination. Our TNC male to N female coaxial assembly part number LCCA30030-FT3 can also be known as low loss TNC plug to N jack cable assembly when using alternate gender names.

TNC plug to N jack cable assembly LCCA30030-FT3 is manufactured with a flexible coax. These flexible TNC to N cable assemblies use LL142 coax and are triple shielded. L-com triple shielded low loss TNC male to N female bulkhead cable assembly with heavy duty heat shrink boot using LL142 coax, 3 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these TNC to N M/F cables is 18 GHz. Technical performance specifications on these 18 GHz TNC male to N female bulkhead cables are located on the LCCA30030-FT3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss N female bulkhead to TNC male cable assembly because it can be used in the opposite direction.

Low loss TNC male to N female bulkhead cable assembly with heavy duty heat shrink boot using LL142 coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss TNC male to N female bulkhead cable assembly with heavy duty heat shrink boot using LL142 coax, 3 FT.



Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Passivated Stainless Steel
RF Cable Part Number
LL142
RF Cable Type
LL142
RF Cable Impedance
50 Ohm