USB 2.0 Extender System, Extends Up to 165 feet over Solid Core Ethernet Cable, Includes TX Transmitter and RX Receiver

SKU LC6-USB20C-1PX165
QTY available 82
Quantity Price
1 + $127.99
Price $127.99

All Prices are in US Dollars and do not include duties



L-com’s LC6-USB20C-1PX165 is a single port USB 2.0 PoC extender that is designed for commercial environments. This compact plastic style extender uses 24AWG solid conductor-Ethernet cable to extend a USB signal. (Ethernet cable assembly is sold separately.) Our UTP extender uses Cat6 or Cat5e cable to transmit signals at much greater distances than the standard USB 2.0 limit of 5 meters. This compact extender is capable of transmitting signals up to 165 feet at a maximum distance

This USB 2.0 extension system from L-com is plug and play, requiring no software and supports all major operating systems. It features LED light indicators for simple operation. The single port extenders are backward compatible and easily connect USB peripherals. Our LC6-USB20C-1PX165 extender is suitable for applications including remote storage, security and monitoring, conference rooms, testing and measurement and webcam streaming with up to 1080P resolution.

The LC6-USB20C-1PX165 has a USB micro port on the RX (remote) end which can be used to provide additional power to unit if the device used requires USB BUS power. This is helpful for thumb drives, HD drives and other such USB peripherals that require BUS power. L-com extender is capable of transferring data rates up to 480Mbps. Our USB cable is used in the medical, defense, automation and A/V installation industries.

L-com has the largest in-stock selection of USB 2.0 PoC UTP extenders for local, domestic and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect single port USB extender as per your requirements.


Features
  • Extends USB 2.0 transmission distance up to 50 meters or 165 feet over Category 5e or Category 6 solid conductor Ethernet cable
  • Compliant to USB 2.0 standards with data rates up to 480Mbps and webcam streaming up to 1080P resolution
  • Plug and Play with no software required and all major operating systems supported
  • USB Micro port on RX (remote) end available for power if required by the end device
  • Includes TX (local) and RX (remote) units as well as a user manual; Ethernet extension cable is sold separately

Application
  • Security and Surveillance
  • Point of sale
  • Industrial control
  • Remote desktop
  • Enterprise computing


Documents and Resources