Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

USB 3.0 Cable Assembly, Type A Male Plug to Type B Male Plug, 30/24AWG, PVC, White, 0.75M

L-com's U3A00060 series USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight. Most options are available in standard USB 3.0 blue as well as white to blend into a medical environments and black to match A/V decor. Contact L-com with your application today.

Features
  • Color is white; white is available in off-the-shelf lengths of 0.5, 0.75, 1.0, & 1.5 meters
  • Connectors are Type A male to Type B male
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • UL style 20276 PVC jacket with 24AWG power conductors for excellent power transfer output
Application
  • USB 2.0 & USB 3.0
  • Video Transfer
  • Data Acquisition
  • Data Storage

SKU U3A00060-075M
QTY available 30
Quantity Price
1 - 24 $22.39
25 - 49 $21.49
50 - 99 $20.82
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov