To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Angled USB cable, Straight A Male/ Angled Mini B5 Male, 1.0m

Item # CAA-90RMB5-1M
Availability
41
10/04/2024 * Up to 56
Call Us * Over 56
*Estimated Availability
Price Table
Quantity Price
1 - 24 $13.99
25 - 49 $12.59
50 - 99 $11.19
100 + Call Us
Add to Cart

Description

Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for USB mini B5 style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 28 AWG power leads and are finished in an attractive black color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • Molded backshells provide durability and increased strength at cable entry point
  • Solves difficult connection problems in tight places
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Straight A Male to Right Angle mini B5 Male connectors
  • USB Revision 2.0 Compliant. Available in 7 lengths ranging from 0.3m to 5m
Application
  • MP3 Players
  • GPS Peripherals


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov