To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB C to 3.5mm Audio Adapter + Thunderbolt Power

USB-C to AUX Adapter with Thunderbolt compatible power delivery is the perfect way to charge your device and connect headphones simultaneously. Our plug and play adapter is light-weight and provides a hard-wired audio connection to USB-C devices that do not include a 3.5mm input or have a damaged 3.5mm input. Simply plug the adapter to a USB-C equipped laptop, tablet, or smartphone, then connect to headphones using a 3.5mm auxiliary audio jack. This USB C audio adapter is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • 3.5mm audio out and mic combo port for connecting a headset
  • Dual function charge and audio
  • Supports Thunderbolt compatible USB C Power Delivery
  • Plug and play; no drivers or installation required
  • Lightweight design which is ideal for travel
Application
  • A/V
  • Smart Phone
  • Tablet
  • Laptop

SKU USBC35MMAD-TP
QTY available 893
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov