USB C Docking Station, 4-Port, 4K@60 Hz, 100 W PD, Angled USB C to 2 x HDMI, USB C PD and USB A 5 Gbps, Metal Shell, Silver, 15 cm

SKU USBCDS-4P4K
QTY available 490
Quantity Price
1 - 24 $84.99
25 - 49 $80.74
50 - 99 $76.49
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



L-com’s USBCDS-4P4K is a USB C docking station that transforms a single right-angle USB C port into a hub with 2 x HDMI, USB 3.0 A, and USB C power delivery. This docking station allows you to expand the capabilities of your device by connecting it to an HDMI display while simultaneously charging it and connecting USB peripherals. This docking station is designed to last with a sturdy aluminum shell and gold-plated connectors. Our USB docking station features a seam-less plug-and-play design.

The USBCDS-4P4K dongle-style dock from L-com is ideal for travel and has a length of 15 cm, which allows you to conveniently carry your office with you on the go with an angled C male connector that provides space-saving cable management. This USB docking station supports resolutions up to 4K at 60 Hz resolution if one HDMI port is used and 1080P at 60 Hz if both HDMI ports are used. The power-delivering USB C port can provide fast charging of up to 100 W if supported by peripherals. The USB 3.0 A type port of this USB dock supports speeds of up to 5 Gbps.

The L-com USBCDS-4P4K 15 cm USB-C docking station has 4-ports and comes in a silver color. Our USB C dock allows a laptop or other small device to connect to external monitors as well as charge devices simultaneously. This dongle-style dock is suitable for PC, laptop, tablet, high-resolution monitors or screens, office, conference room, bedroom, WFH (Work from home), and external device hookup applications.

L-com has one of the largest in-stock selections of 4-port USB C docking stations for international and domestic orders. Make your online purchase right now to take advantage of our same business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal dongle-style 15 cm USB C docking station for your requirements.


Features
  • Transforms a single USB C port into a docking station hub with 2x HDMI, USB 3.0 A and USB C power delivery to expand your device's capabilities to connect to an HDMI display while also charging and connecting USB peripherals
  • Supports up to 4K@60Hz resolutions if one HDMI port is used and 1080P@60Hz if both are used; Power delivery USB C port can supply up 100W (20V 5A) fast charging if supported by peripherals; USB 3.0 A type port supports speeds of up to 5Gbps
  • Made to last with a sturdy aluminum shell and gold plated connectors
  • Perfect for travel, this dongle style dock has a length of about 6 inches so you can take your office on the road with an angled C male for space saving cable management
  • Seam-less plug and play design

Application
  • PC, Laptop, Tablet
  • High Resolution Monitors or Screens
  • Office, Conference Room, Boardroom and WFM (Work from Home)
  • External Device Hook Up
  • Travel


Documents and Resources