To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB C Type, Thunderbolt 4 Compatible Cable Assembly, Type C Male-Plug to Type C Male-Plug, 100W, 40Gbps, 8K, TPE Jacket, Black, 3FT

Item # TB4P-MM-BLK-3F
Availability
277
Price Table
Quantity Price
1 - 24 $54.49
25 - 49 $51.77
50 - 99 $49.04
100 + Call Us
Add to Cart

Description

L-com’s TB4P-MM-BLK-3F USB Type C cable assembly incorporates Thunderbolt™ compatible technology to support power delivery of up to 100W with a 40Gbps data rate and up to 8K video resolution. This amazing level of power, data and audio/video signal simultaneously means it is ready for all of your USB and video applications. The TB4P-MM-BLK series is perfect to upgrade your theater, conference room, gaming setup, medical device, computer dock, SSD or A/V screen to the latest in high speed, high definition and power delivery standards. It includes support for two 4K displays or one 8K display along with charging and data transfer. This cable also supports DisplayPort™ over USB C.

Our TB4P-MM-BLK-3F is built with a durable TPE jacket in black and is terminated with a Thunderbolt compatible Type C USB male (plug) to a Thunderbolt compatible Type C USB male (plug). It has an overall length of 3.0 feet (0.9 meters). L-com’s technical experts are always available for application help if needed. The cables are backwards compatible and can be used with the existing installed base of USB 3.0, 3.1 and Thunderbolt 3 devices, albeit at the speeds and power delivery as specified by those devices. Look for the thunderbolt symbol on your device's USB C port to ensure full compatibility.

The TB4P series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. Thunderbolt and the Thunderbolt logo are trademarks of Intel Corporation or its subsidiaries. Please buy online today.

Features
  • Enabled to support features such as 48Gpbs data rate, 8K resolutions and 100W power delivery as indicated by the Thunderbolt 4 specifications
  • Gold plated contact pins to minimize signal loss
  • Off the shelf lengths range from 1 foot to 3 feet
  • Metalized connector backshell for durable construction
  • Used to connect USB C and Thunderbolt capable peripherals to USB C and Thunderbolt capable devices
Application
  • High definition resolutions of 720P, 1080P, 4K, & 8K
  • Docking Stations; Monitors
  • Thunderbolt 3 compatible; Thunderbolt 4 compatible
  • Storage Devices; Hard Drives; Solid State Drives (SSDs)
  • Medical Devices


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov