To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Economy USB Cable, Type A - B, 0.5 Meters

L-com's Economy USB cables contain 28AWG power conductors and gold flash connectors. These cables are perfect for economically tight projects and competitive bids.

Features
  • Available in 0.3, 0.5, 1, 2, 3 & 5 meter lengths, color is dark gray
  • Gold flash contacts provide reliable connections
  • Cable contains a braided shield to protect against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • USB 2.0 cable assembly, used to connect USB peripherals such as printers, keyboards/mice, and digital cameras
Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement

SKU CGU2AB-05M
QTY available 444
Quantity Price
1 - 24 $7.79
25 - 49 $7.01
50 - 99 $6.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov