L-com offers a wide range of high-flex USB cables, including USB 2.0 and USB 3.0 Type A, B, C, and Micro B assemblies. Some of these cables have polyurethane jackets, which makes them even more durable and long-lasting. Our high-flex USB cables are rated for 1,000 flex cycles, which is ten times more than standard USB cables. This makes them ideal for applications where cables are subjected to a lot of wear and tear, such as in automation, factory use, industrial applications, medical settings and point-of-sale systems.

L-com's flexible USB cables are also made with high-quality materials and construction. The polyurethane jacket is flexible and resistant to abrasion, chemicals, and oil.

Here are some of the benefits of using L-com's high-flex USB cables:

  • Durability: L-com's high-flex USB cables are rated for 1,000 flex cycles, making them more durable than standard USB cables.
  • Longevity: L-com's flexible USB cables are made with high-quality materials and construction, so they will last for many years.
  • Flexibility: L-com's high-flex USB cables are very flexible, making them easy to route and install in tight spaces.
  • Versatility: L-com's flexible USB cables are available in a variety of lengths and connector types to meet the needs of a wide range of applications.

If you are looking for durable, long-lasting, and reliable USB cables, L-com's flexible USB cables are a viable solution. Order your flexible USB cables now to receive same business day shipping!