To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Icron Spectra 3001-15 USB 3.1 15 Meter Active USB Extender Cable

Item # ICR3001-15
Availability
79
Price Table
Quantity Price
1 - 9 $317.00
10 - 24 $310.66
25 - 99 $304.32
100 + Call Us
Add to Cart

Description

The Icron ICR3001-15 Active USB Extender Cable provides a quick, single piece design that allows you to extend the 5G speed of USB 3.1 to 15 meters. A simple plug and play interface that draws power from the host device makes setting up this cable simple. An added power connector on the host side is only required if the draw is over 2.5W on the device side. This USB extender cable also features the AIA USB3 Vision locking connector on the device side, making this perfect for factory floor USB 3.1 cameras. Order this USB extender cable online today!

Features
  • Designed for USB 3.1 use, not backward compatible to 2.0 or 1.1
  • Device port has convenient cable tie mounting slots
  • Status LED on the device port indicates connectivity
Application
  • Remote storage drives
  • Security camera extension
  • Machine vision camera extension


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov