To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
The USB 3.0 Spectra™ 3022 is a two port USB 3.0 SuperSpeed USB extender. USB 3.0’s distance is specified at 3 meters. When greater distances are required, consider the USB 3.0 Spectra 3022 USB extender which supports USB 3.0 5Gbps throughputs up to 100 meters over OM3 (50/125) multimode fiber optic cabling via the standard Duplex LC ports found on the LEX & REX units. A true plug-and-play solution, the Spectra 3022 USB extender is compatible with all leading operating systems. The Spectra 3022 features a locking power connector and two locking USB 3.0ports delivering 900mA power to each port perfectly suited for USB3 Machine Vision camera applications, security cameras, and storage drives can be extended while providing isolation and security, and comes with a two year warranty. UK, European and Australian power versions available. Contact your L-com Sales Representative for details.