Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Icron USB 2.0 Ranger 2311 1-Port Cat5e (or better) USB Extender System w/ Flexible Power (100m Max)

Icron's USB Ranger® 2311 USB extender product represents yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2311 USB extender is designed with flexible power allowing you to provide power from the LEX side as well as the REX side for those who require up to 1 amp of power at the REX unit but do not have an electrical outlet available at that location. The 2311 USB extender supports a single device port. The system delivers power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations in industrial, medical and commercial applications. The Ranger 2311 USB extender is FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, Japanese, European and Australian power versions available. 2311 has the mounting holes integrated into the housing. Contact your L-com Sales Representative for details.

Features
  • AC power adapter at remote (REX) or local (LEX) unit supplies up to 1 Amp vs. standard 500ma to the USB port
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 100 meters over Solid Conductor Cat 5 (or better) cable.
  • True plug and play, ready to operate right out of the box. No new driver installation required. Supports all major operating systems including Windows®, Mac OS®, and Linux®.
  • Flexible power feature delivers power from the LEX unit to the REX unit over the Solid Conductor CAT 5 (or better) extension link simplifying certain installation situations.
  • Provides one remote USB 2.0 port. Number of devices can be increased using additional USB hubs
Application
  • Industrial USB applications
  • PC peripheral
  • Retail POS
  • Remote admin/control

SKU ICR2311
QTY available 268
Quantity Price
1 - 4 $365.00
5 - 9 $350.40
10 - 24 $335.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $365.00

Key Specifications

Key Specifications