To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Icron USB 2.0 Ranger 2344 4-Port Singlemode Duplex LC USB Extender System (10km Max)

Item # ICR2344
Availability
15
Price Table
Quantity Price
1 - 4 $1,054.00
5 - 9 $1,032.92
10 - 24 $1,011.84
25 + Call Us
Add to Cart

Description

-NEW- Icron's USB 2.0 Ranger® 2344 extender product extends high-speed USB 2.0 connections up to 10km using singlemode fiber. The Ranger 2344 is ideal for extending USB peripherals and supports USB 2.0 throughputs up to 480 Mbps. The 2344 provides 4 USB 2.0 ports at the REX unit. An SFP Duplex LC slot is used for both the LEX & REX units. This ExtremeUSB® based fiber extender system is FCC/CE Class B certified. These USB extenders require AC power (included) at the REX end. Supported platforms include Windows, MAC OS, and Linux. UK, European, Japanese, and Australian power versions available. Optional mounting kits also available

Features
  • Extends USB 2.0 high speed: Up to 480 Mbps; USB 1.1: Up to 12 Mbps
  • Max range of 10km over Singlemode fiber optic cabling; uses SFP Duplex LC connections
  • True plug and play, ready to operate right out of the box. No new driver installation required. Supports all major operating systems including Windows®, Mac OS®, and Linux®
  • AC power adapter at remote unit (REX) provides up to 1 Amp vs. standard 500ma to the USB ports; power adapter at local unit (LEX) is not required
  • Provides four remote USB 2.0 ports, while supporting up to 30 devices
Application
  • Industrial control
  • Medical device connectivity
  • POS
  • Security: webcam, access control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov