-LEGACY- - -LEGACY- Icron's USB Ranger® 2201 and 2204 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2201 and 2204 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2201/2204 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure These USB extenders require AC power (included) at the remote REX end. Additionally an optional LEX power supply (sold separately) is available for USB ports that cannot provide the required 500mA current. Supported platforms include: Windows, MAC OS, Linux. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.
Inventory Closeout Item
" />
To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
-LEGACY- Icron's USB Ranger® 2201 and 2204 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2201 and 2204 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2201/2204 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure These USB extenders require AC power (included) at the remote REX end. Additionally an optional LEX power supply (sold separately) is available for USB ports that cannot provide the required 500mA current. Supported platforms include: Windows, MAC OS, Linux. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.