L-com's Type A 3.0 USB cables with IP67 rating for industrial and harsh environments plus bulkheads couplers are designed for use in demanding environments. They are waterproof, dustproof, and can withstand extreme temperatures, making them ideal for use in factories, warehouses, outdoors, and other harsh environments.

These cables offer a number of benefits over standard USB cables, including:

  • Waterproof and dustproof protection: IP67 rated cables are protected against water ingress to a depth of 1 meter for up to 30 minutes, and against dust ingress. This makes them ideal for use in wet and dusty environments.
  • Heat and cold resistance: These cables can withstand temperatures ranging from -40°C to 85°C, making them suitable for use in extreme environments.
  • High-speed data transfer: USB 3.0 cables offer data transfer speeds of up to 5 Gbps, which is 10 times faster than USB 2.0. This makes them ideal for transferring large files or streaming high-definition video.
  • Durability: These cables are made from durable materials that can withstand wear and tear. They are also resistant to corrosion and abrasion.


Our USB cables with IP67 protection are ideal for use in factory automation applications where they are exposed to moisture, dust, and extreme temperatures. These IP67 USB cables can be used in outdoor applications such as weatherproof enclosures, security cameras, and traffic signals. L-com's USB cables with IP67 protection are also ideal for use in marine applications such as boats, ships, and offshore platforms.

If you are looking for a USB cable that can withstand the rigors of a harsh environment, then an IP67, industrial harsh environment cable and bulkhead coupler is the optimal choice for you. Order your IP67 USB cable and bulkhead coupler now for same business day shipping!