To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com offers several LSZH (Low Smoke Zero Halogen) latching USB cable assemblies that provide a secure and reliable connection. These LSZH Latching USB Cables feature latching Type A connectors that lock into place, preventing accidental disconnection. The LSZH Latching USB Cables are fully shielded and are USB 2.0 compliant.

Our LSZH cables are often used in applications where safety is a concern, such as in data centers, hospitals, and aircraft. LSZH cables produce less smoke and toxic fumes in the event of a fire, which can help to protect people and equipment. L-com's LSZH latching USB cable assemblies are available in a variety of lengths and configurations, making them suitable for a wide range of applications.

Some common uses for these LSZH latching USB cables include:

  • Connecting computers to peripherals in data centers and other mission-critical environments
  • Connecting medical devices to computers and other equipment in hospitals and clinics
  • Connecting entertainment systems to TVs and other devices in aircraft and other transportation vehicles
  • Connecting industrial control systems to sensors and other equipment in factories and other industrial settings

Here are some of the benefits of using L-com's LSZH latching USB cable assemblies:

  • Secure and reliable connection: The latching Type A connectors lock into place, preventing accidental disconnection.
  • Fully shielded: The cables are fully shielded to protect against EMI and RFI interference.
  • USB 2.0 compliant: The cables are compatible with all USB 2.0 devices and ports.
  • LSZH jacket: The LSZH jacket produces less smoke and toxic fumes in the event of a fire.
  • Variety of lengths and configurations: The cables are available in a variety of lengths and configurations to meet the needs of a wide range of applications.


If you are looking for a secure and reliable USB cable assembly for your application, L-com's LSZH latching USB cable assemblies are a viable option to consider. Order one or more LSZH Latching USB Cables now to get same business day shipping!