L-com's LSZH USB cables are an optimal choice for applications where low smoke and zero halogen (LSZH) cable is required. These LSZH cables are fully shielded and USB 2.0 compliant, and they feature two latching Type A USB plugs which provide lock down mating retention with any USB Type A jack. The USB cable assembly jackets are made of LSZH material, which reduces the amount of toxic and corrosive gases emitted during combustion.
L-com offers LSZH USB cables in a variety of lengths, from 0.3 meters to 5 meters. The USB assemblies are also available with different connector types, including Type A to Type B, Type A to Type A, and Type A to Mini B. Order one or more LSZH USB cables now to receive same business day shipping!